??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
204
Shaft Size
Inch
Part Number
137467 Inch
Description
F2B-SCFS-012-SHFS
Weight
0.95 lbs
Bearing Outer Diametar
1.850400 Inch
A
1.23 Inch
A1
1.230000 Inch
B
4.38 Inch
B1
4.380000 Inch
C
1.25 Inch
C1
1.250000 Inch
D
3.54 Inch
D1
3.540000 Inch
Bolt Diameter
3/8 Inch
F1
0.375000 Inch
H
0.32 Inch
H1
0.320000 Inch
J
0.36 Inch
J1
0.360000 Inch
L
1.12 Inch
L1
1.120000 Inch
M
2.38 Inch
M1
2.380000 Inch
Capacity Static
1390 lbs
Capacity Dynamic
2899 lbs
Shaft Size
'1/2','5/8', '3/4' Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.